Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
ALFO® Aluminium / Stainless Steel A2 Dome Head - Standard Blind Rivet
Honsel-Group
...
Blind Rivet
Standard Blind Rivet
ALFO® Aluminium / Stainless Steel A2 Dome Head - Standard Blind Rivet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet ALFO 10702040250
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
10702032120
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
7
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.2
3.300
7.0
9.0
12.0
10702040050
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
0.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
0.5
2.5
5.0
10702040060
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
1
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
1.0
3.5
6.0
10702040070
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
3
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
3.0
4.5
7.0
10702040080
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
3
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
3.0
5.5
8.0
10702040100
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
5.0
7.0
10.0
10702040120
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
6.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
6.5
9.0
12.0
10702040160
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
8.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
8.5
12.5
16.0
10702040180
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
12
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
12.0
14.5
18.0
10702040200
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
12.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
12.5
16.5
20.0
10702040250
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
15.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
15.5
21.0
25.0
10702048060
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
1
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
1.0
3.0
6.0
10702048080
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
2
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
2.0
5.0
8.0
10702048100
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
4
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
4.0
6.5
10.0
10702048120
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
5.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
5.5
8.0
12.0
10702048140
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
7
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
7.0
10.0
14.0
10702048160
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
8
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
8.0
12.0
16.0
10702050080
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
2.5
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
5.0
5.100
2.5
5.0
8.0
10702050100
HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf
4
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
5.0
5.100
4.0
6.5
10.0
Pokaż skompresowany wyświetlacz (46 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Honsel-Group
- ALFO® Aluminium / Stainless Steel A2 Dome Head
kolejny numer
10702040250
Shorttext
Standard Blind Rivet
Ostatnia aktualizacja
10.06.2024 13:37:32
Urządzenie
słowa kluczowe
Aluminium
Blind Rivet
Dome Head
Fasteners
Stainless Steel
Standard Blind Rivet
Klasyfikacje
CNS
CNSERPBASE Object Properties
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Nit zrywalny
nazwa dostawcy
VVG
ECLASS 11.0
23-12-04-02 Nit zrywalny
name of supplier
VVG
ECLASS 9.1
23-12-04-02 Nit zrywalny
Supplier name
VVG
ETIM 10.0
EC002339 Blind rivet
ETIM 9.0
EC002339 Blind rivet
ETIM 8.0
EC002339 Blind rivet
ETIM 7.0
EC002339 Blind rivet